| |
. |
|
See request form below |
|
 |
D710 | Interactive CD Rom
Includes over 2,500 products pages
with up to 10 times faster access time as compared with Internet
pages. Through the CD you can order, get quotes or download 2D or
3D Models directly from our web eStore. Includes a 784-page
Technical Reference Section, a video plus an image driven product
database to make it very simple to locate components.
Send
this CD |
|
 |
|
Catalog 790-2 | Handbook Of INCH Drive Components • 1,184-pages
Master INCH size component
catalog. Includes over 48,000 off-the-shelf commercial
and precision INCH size drive components.This is the 2004 edition.
Send
this catalog
See NOW in HTML, PDF format or Download FREE [See request form below] |
|
 |
|
Catalog 785 | Handbook Of Metric
Components • 1,240-pages
International component catalog.
Includes over 31,942 off-the-shelf all metric drive
components
and over 4,000 new products. Features a comprehensive 234-page technical
reference section. This is the New 2004 edition.
Send this catalog
See NOW in HTML, PDF format or Download FREE [See request form below] |
|
 |
|
NEW Catalog DN10 |
New Conidrive™ Belt Drive Catalog DN10
Features N10 belt drives with self-guiding design. Conidrive™ timing belts offer a unique offset conical projection profile on the belt surface to ensure positive fit without the need for guiding aids such as pulley flanges, even for narrow belts. These new 10 mm pitch belts are nondirectional in that they have the same meshing performance in both directions of belt travel. They are also polygon-free in that they are smooth when rolling around pulleys thanks to contact with flat belt area.
Send this catalog
See
NOW in HTML, PDF format or Download FREE [See request form below] |
|
 |
|
NEW Catalog D155 | New
PowerGrip® TruMotion® Timing Belt Catalog
Features Polymer-Free Nylon Tooth Facing for
Clean-Running Performance.The new durable facing provides reduced
dust, long belt life and reduced noise levels. The catalog
spotlights 748 inch and metric timing belts that feature: MXL, XL,
L, GT®2, profiles. They offer outstanding performance
and enhanced capacity through full tooth-to-pulley contact. Their cream-colored polymer compound body can withstands an extreme range
of both high and low temperatures ranging from -40°F to +220° F.
Their fiberglass tensile cords insure resistance to elongation and
a high flex life. They are RoHS compliant. Some of their
many applications include their use in ATM’s, cash registers,
money counting machines, coin sorting, lottery and betting
equipment, copiers, fax machines, printers, plotters, and medical
equipment.
Send this catalog
See NOW in HTML, PDF format or Download FREE [ See request form below] |
|
 |
|
NEW Catalog D150 | Feed & Idler Roller
Features over 190 feed & idler rollers which are stocked in both inch and metric types and have urethane 60 durometer rolling surfaces. The catalog also includes cam followers and friction drive wheels. Highlighted are 99 new products. They have high coefficients of friction, low compression set and can be installed on drive shafts via adhesive bonding, press fits on knurled shafts and conventional set screws. Typical applications for these rollers include: paper transport drives, plotters, copiers, printers, ticket and money dispensing machines.
Send this catalog
See
NOW in HTML, PDF format or Download FREE [See request form below]
|
|
 |
|
Catalog D125 | Gearheads • 256 Pages
Designing servo and stepper motor drives has
become easier with the publication of this new 256 page catalog. Highlighted among the
5,129 products in the catalog are NEMA size single and double stage in-line and single, double, and triple stage right angle planetary
gearheads. Servo motors, stepper motors, and
gearmotors in various inch and metric sizes along with optical rotary encoders are shown.
See NOW in HTML, PDF format or Download FREE [ See request form below] |
|
 |
|
Catalog D265-2 | Handbook of Timing Belts & Pulleys • 480-pages
Includes over 15,000 timing belts and pulleys plus a comprehensive 169-page Technical
Reference Section. The catalog features the new GT® Series belts which are as much as
7 dBA quieter than other types.
Send this catalog
See NOW in HTML, PDF Format or Download FREE [See request form below] |
|
 |
|
NEW Catalog D243 | Handbook
of Fairloc® Components • 96-pages
Rotating components
featuring the exclusive
integral Fairloc® integral hub
fastening system
that will not mar the shaft.
Send this catalog
See NOW in HTML, PDF Format or Download FREE [See request form below]
|
|
 |
|
Catalog D757 | Drive Component Design Textbook • 784 Pages
Learning how to design mechanisms
with small mechanical drive components has become easier with this textbook, entitled "Design and Application of Small Standardized Components, Data Book 757 Volume 2". It took three years to prepare and is considered comprehensive enough to be used as a textbook in machine design and related courses at the vocational-technical and higher educational levels.
Major sections in the book concern design procedure, selection and application data for designing with small
gears, belt and chain drives, speed reducers, gear trains, ac motors, miniature dc
motors, stepper motors, constant force springs, couplings,
universal joints, shafts, bearings and vibration mounts.
Highlighted in the text is a Designers Data Section which includes over 50 useful
tables.
Free
Download of Technical Library |
| |
|
| |
| ... |
|
Personal
Information: *required fields
Additional
Information:
- Which category best
describes your company?
OEM.
Systems
house.
End user.
Rep/Distributor.
2. I have an
immediate or
future application
for drive components.
3. My drive component application is:
4 . Amount of drive
components specified/purchased yearly:
Small
Moderate
Large
5. Where did
you learn about our company?
1. Google
Ad-Listing
Editorial Listing
2. Search Engine
Ad-Listing
Editorial Listing
3.
Trade
Magazine
4.
Catalog
5.
Globalspec
6. Would you
like to receive our next component catalog/design guide
and
new product
updates?
Yes
No |
|
|
|
|
|
| |
|