New Hyde Park, NY -- Stock Drive Products (ISO 9001 Registered Manufacturer) announces a new series of 1 mm pitch polyurethane timing belts, designed for miniature applications and to run with the new 1 mm pitch timing belt pulleys. Offered with Kevlar® cord reinforcement, the
A 6B18M...Series are stocked in 22 different groove sizes ranging from 94 mm to 559 mm (3.701" to 22.008") while the
A 6G18M...Series with fiberglass cord reinforcement are stocked in pitch lengths from 142 mm to 705 mm (5.591" to 27.756"). These unique belts come standard in 3 mm and 6 mm widths; however, special widths can be cut from sleeves, also available in stock.
The Kevlar® belts (double span) have a breaking point of 300
N per 1 mm (214 lbf. per 1/8 in.) and the fiberglass belts, also double span, have a breaking point of 165 N per 1 mm (117 lbf. per 1/8 in.). Both have a temperature range of -30°C to +85°C
(-22°F to +185°F). Since these timing belts are the smallest standardized pitch timing belts available they are ideal for important prototype or production applications that require high-quality, miniature parts. View additional specifications for the new 1 mm pitch timing belts and their compatible
A 6A18M...Series miniature belt pulleys easily online.
Quotes, online orders, available stock, and 3-D CAD Model downloads are available on our updated eStore at:
www.sdp-si.com/eStore. SDP/SI offers over 130,000 power transmission components including: gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors.
Detailed specifications can be viewed online in the eStore at www.sdp-si.com.
Stock Drive Products:
2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827
SDP3-37

