Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of 1 mm Pitch Timing Belt Pulleys
from SDP Suited for Miniature Applications

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Timing Belt Pulleys 1mm Pitch
Click image to download Hi-Res version (2 MB)
New Hyde Park, NY -- A new series of 1 mm pitch timing belt
pulleys from Stock Drive Products (ISO 9001 Registered
Manufacturer) are designed for miniature applications. The
metric pulleys, identified as the A 6A18M... Series are stocked
in 17 different sizes ranging from 18 to 75 grooves. These are
the smallest standardized pitch timing pulleys available
anywhere, an important option to consider when trying to
miniaturize your product design for prototype or production application.

These clear anodized, aluminum alloy pulleys are designed for
3 mm and 6 mm wide belts, also stocked by SDP. The pulleys
are offered with double flange and no flange options, pitch
diameters ranging from 5.73 mm to 23.87 mm, and bore sizes
range from 2 mm to 5 mm. Pulleys with 18 to 45 grooves have
one set screw, others have two at 90°.

Quotes, online orders, available stock, and 3-D CAD Model
downloads are available on our updated eStore at:
www.sdp-si.com/eStore
.

SDP/SI offers over 130,000 power transmission components including: gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors.

Detailed specifications can be viewed online in the eStore at www.sdp-si.com.

Stock Drive Products:
2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827

SDP3-36
 
designatronics Inc.