New Miniature Right Angle Helical Gear Drives From SDP Feature Non-Corrosive, All Metal Construction.

Miniature Right Angle Helical Drives

Click to download Hi-res version

New Hyde Park, NY -- A new series of miniature right angle gear drives from Stock Drive Products (ISO 9001:2000 Registered Manufacturer) features a lightweight, non-corrosive, all metal construction. They are available with single or double output shafts with ratios of 1:1 or 2:1 at a maximum rpm of 1800. Their maximum continuous hp is 1/8.

Identified as the A 2Z1A -... series, they consist of aluminum housings, hardened steel helical gears, steel shafts and brass bearings. Special options on shaft, material and ratios are available on special order. They are not intended for use as speed increasers. Panel mount versions of these miniature drives are available as the A 2Z1A - ... series.

SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit

Stock Drive Products / Sterling Instrument (SDP/SI), 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 1-800-819-8900 | 516-328-3300 • Fax: 516-326-8827.