Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Double-Sided .080 Pitch Timing Belts From SDP
Provide Versatility in Synchronizing Shaft Rotations

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Double-Sided .080 Inch Pitch Timing Belts, Provide Versatility in Synchronizing Shaft Rotations - Stock Drive Products

Click image to download Hi-Res version (767 KB)
 

Designing compact serpentine drives is now easier with a complete selection of double-sided .080 Pitch timing belts from Stock Drive Products. These rugged, Kevlar reinforced, endless belts, identified as the A 6B16-D Series offer positive, nonslip, accurate power transmission without vibration, chatter or backlash.

Applications include: machine tools, mowers, business machines, copiers and printers. These timing belts do more than just transmit power, their double-sided tooth action and excellent flexibility encourages versatility in drive design because they can wind between pulleys to synchronize shaft rotations, including counterrotating shafts.

Such serpentine characteristics are also desirable in high-reduction drives where there is need to improve the wrap-around capabilities of belts. In such cases,
the double-sided toothed belts eliminate the need for several belts to be used to perform the same job. In addition, they operate efficiently in small spaces
where noise must be minimized.

These belts are made of durable, Kevlar-reinforced Polyurethane, capable of operating in temperature ranges from 00 to 1800°F, and intermittently to 2480°F. The A 6B16-D Series is offered in four belt widths: 1/8", 3/16", 1/4" and 3/8". Special belt widths are also available. The 24 standard sizes have from 132 to 500 grooves per belt, with pitch lengths ranging from 10.56" to 40.00."

Availability is from stock. Detailed specifications are contained in Catalog D790, available free upon request.

SDP 16

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES

 
 

Related Products:
  1. Metal Timing Pulleys [inch] [metric]
   
  (MXL, XL, L, HTD®, GT®2, T & 40 DP)
  2. Plastic Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  3. Timing Belts [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T)
  4. Timing Belts | Open Ended [inch] [metric]
      
 (MXL, XL, L, HTD®, GT®2, T)
  5. Clamps, Open End Blts., Plastic [inch]
  6. Clamps, Open End Blts., Metal [inch] [metric]
  7. Conidrive® Belts | 1-Row [metric]
  8. Conidrive® Belts | 2- & 3-Rows [metric]
  9. Conidrive® Belt Mounting Plates [metric]
10. Flat Belts [inch] [metric]
11. Posi-Drive Belts [inch] [metric]
12. Round Endless Belts [inch] [metric]
13. Rounthane Belt Connectors [inch]
14. Rounthane Belts [inch]
15. Synchromesh Cables [inch] [metric]
16. TruMotion® Timing Belts [inch] [metric]

Related Topics:
17. Mini Pitch Timing Belts Press
18. 3 mm Pitch HTD® Molded Timing Belt Pulleys Press
19. 5 mm Pitch HTD® Molded Timing Belt Pulleys Press
20. 6H Series of 1/5" Timing Belt Pulleys Press

     
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy