Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Small-Pitch Timing Belts From SDP
Provide Synchronous Control of Drives

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Small-Pitch Timing Belts, Provide Synchronous Control of Drives - Stock Drive Products
Click image to download Hi-Res version (647 KB)
 

An extended range of timing belts, made with accurately molded teeth on one side, offer positive, efficient power transmission without slip, vibration or backlash. Available from Stock Drive Products, the toothed belts, designated as the A 6G3, A 6B3 and A 6R3 series, are finding numerous applications in machine tools, mowers, business machines, copiers and printers where they transmit power efficiently in small spaces with minimum noise.

Because of their high flexibility, these small-pitch timing belts can wind around a number of small pulleys to permit multifunction operation in synchronizing shaft rotations. Such versatility in drive design is also useful in high-reduction drives where there is need to improve the wrap-around capabilities of belts. With the aid of an idler that bears against the flat side of the timing belt, speed reductions as high as 60:1 may be obtained.

The timing belts have a .200-in. pitch and are available in 1/4, 5/16 and 3/8 in. belt widths. Number of grooves (teeth) range from 20 to 590, with pitch lengths from 4 in. to 118 in.

The A 6G3 series belts are made of polyurethane with polyester balanced construction cord, with a breaking strength of 80 lbs. per 1/8" belt width; the A 6B3 series are made of polyurethane and have a Kevlar cord resulting in a breaking strength of 130 lbs. per 1/8" belt width. The A 6R3 series are made of durable neoprene with an operating temperature range of -30°F to 185°F.

Available from stock. Detailed specifications are contained in Catalog D790, available free upon request.

SDP 17

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy