| Home > Featured Products | Site Map | |||||
![]() |
Endless Timing Belt Stock From SDP Ideal for Providing |
|||||
|---|---|---|---|---|---|---|
![]() Click image to download Hi-Res version (625 KB) |
Endless belts are offered in inch sizes from Stock Drive Products. Designated as the A 6R3-C line, the belt stock is made of durable, nylon-covered, fiberglass-reinforced neoprene, and is capable of operating continuously in temperature ranges from -30°F to +185°F. Manufactured with a 1/5" pitch and trapezoidal teeth on one side, the timing belt stock can provide positive, nonslip, accurate power transmission without vibration, tool chatter or backlash. It is ideal for functional applications such as positioning, metering, conveying and oscillating where reciprocating as well as rotary motion is desired and where there is need for belt lengths longer than the standard endless belts. Applications include machine tools, mowers, business machines, copiers and printers. The belts have excellent flexibility and they can wind between pulleys to synchronize shaft rotations, including counterrotating shafts. In addition, they can operate efficiently in small spaces where noise must be minimized. The stock is available in three belt widths: 1/4", 3/8 " and 1/2", with 60 teeth per ft. Availability is from stock. Detailed specifications are contained in Catalog D810, available free upon request. SDP 21 |
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|