| Home > Featured Products | Site Map | |||||
![]() |
New Point-Of-Purchase Display Fixtures From |
|||||
|---|---|---|---|---|---|---|
New Hyde Park, NY -- A new series of point-of purchase display fixtures from Stock Drive Products (ISO 9001 Registered Manufacturer) feature spring powered reels. These display fixtures, identified as the A3Z55-... Series are stocked in 3 different sizes for displaying small products such as appliances and communication devices. These P.O.P. units each contain a smooth operating retractable cable which is attached to the displayed product with the use of a separately available black ABS plastic cable attachment. The 3 display fixtures range in size from 1.08” sq. to 1.87” sq. The 2 smaller sizes have a black nylon case whereas the largest size is stocked in white. The retractable cable is made of nylon coated stainless steel. The end of the cable contains an eyelet for a #8 screw (.175”). The spring element of the spring powered reel is stainless steel. Quotes, online orders, available stock, and 3-D CAD Model downloads are available at our eStore at: www.sdp-si.com/eStore. SDP/SI offers over 130,000 power transmission components including: gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. Detailed specifications can be viewed online in the eStore at www.sdp-si.com. Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. SDP3-32 |
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|