
Click image to download Hi-Res version (960 KB) |
|
Fastening rotating components to shafts has become easier with the publication of a new 96-page catalog
"Handbook of Fairloc® Components, The Integral Fastener, D243" by Sterling Instrument and Stock Drive
Products (ISO 9001 (SDP) +AS9100B (SI) IRegistered). Fairloc® is designed to solve phasing, timing, positioning and frequent removal problems which conventional fastening methods, such as clamps, keyways, pins or set screws, can not properly handle. The patented system offers several advantages including: built-in overload protection, full use of the bore, easy adjustment, compact self-contained, there is no economical Fairloc® system, the shaft remains smooth. Being self-contained, there is no additional inventory to stock. The component can be easily adjusted and is fully supported.
Here is how it works. Two slots are machined into the hub, one oriented radially, the other angulary, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities.
The 3,405 products in the catalog include inch and metric Fairloc®: hubs, spur gears, timing belt pulleys, couplings, shaft extenders, shaft collars and dials. Featured in the catalog are timing belt pulleys which are shown in 6 pitches from .080" through 5.08 mm. The hub gears in 48", 32" and 24" diametral pitches and modules 0.5, 0.8 and 1. All products are available from off-the-shelf stock for immediate shipment.
Detailed specifications are contained in Catalog D243, available free upon request from SDP/SI.
View this catalog in .PDF format.

SDP 1-17
IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES
|
|
|
Related Products:
1. Fairloc® Bellows Hub Couplings [inch] [metric]
2. Fairloc® Flexible Neo-Flex Couplings [inch] [metric]
3. Fairloc® Rigid Shaft Coupling [inch] [metric]
4. Fairloc® Shaft Reducers | Extenders [inch] [metric]
5. Fairloc® Shaft Collars [inch] [metric]
6. Fairloc® Hub Metal Timing Pulleys [inch] [metric]
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
7. Fairloc® Hub Plastic Timing Pulleys [inch] [metric]
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
8. Fairloc® Hub Anti-Backlash Gears [inch] [metric]
9. Fairloc® Gear & Dial Hubs Precision [inch]
10. Plastic Spur Gears [inch] [metric]
11. Metal Spur Gears [inch] [metric]
12. Conidrive® Pulleys [metric]
Related Topics:
13. Fairloc® Reducers & Extenders Press
14. Fairloc® Bellows Couplings 1. Press | 2. Press
15. Fairloc® Conidrive® Pulleys Press
16. Fairloc® Aluminum Acetal Gears Press
17. Fairloc® 1158 Anti-Backlash Gears Press
18. Fairloc® 45 Shaft Couplings Press
19. Fairloc® 2 mm Pitch GT®2 Timing Belt Pulleys Press
20. Fairloc® 3 mm Pitch HTD® Timing Belt Pulleys Press
21. Fairloc® 5 mm Pitch HTD® Timing Belt Pulleys Press
22. Fairloc® Shaft Collars Press
23. Fairloc® D243 Catalog
|