Home > Featured Products

Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of 14 Bellows Couplings From Sterling
Instrument Feature Fairloc® Integral Fastening System

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 


Bellows Couplings Feature The Fairloc® Integral Fastening System - Sterling Instrument

Click image to download Hi-Res version (742 KB)

 

A new series of 7 inch and 7 metric bellows couplings manufactured by Sterling Instrument feature the patented Fairloc® integral hub fastening system which eliminates marred shafts. The choice of Fairloc® rotating component fastening system helps phase adjustment, timing, position adjustment and frequent removal problems while adding positive metal-to-metal fastening strength along both hub sections. It is compact, self-contained and offers a small coupling hub envelope.

The couplings, identified as the S50FP9 series, feature zero backlash and are designed to correct for angular and parallel axis misalignment thereby permitting for looser tolerances in mounting components. In addition they absorb end play in shafts and dampen both vibration and noise levels. They are both easy to install and readily adjustable on the shaft. These couplings are designed to fit shafts ranging from 1/8" to 3/8" (3 mm to 12 mm) in diameter and have a maximum torque range of between 120 oz. in. to 300 oz. in. (0.85 Nm to 2.12 Nm). They can accommodate a maximum angular
misalignment and parallel offset of 5° to 6° and .015"
(0.4 mm) respectively. These couplings feature a phosphor bronze bellows section, brass hubs and a tin plate finish.

The Fairloc® system consists of two slots that are machined into the aluminum hub, one orientated radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities.

Additional specifications are contained in Catalog D790 and D785, available free upon request from Sterling Instrument.

SI 22

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE

 
  Related Products:
  
1. Fairloc® Bellows Hub Couplings [inch] [metric]
  2. Fairloc® Flexible Neo-Flex Couplings [inch] [metric]
  3. Fairloc® Rigid Shaft Coupling [inch] [metric]
  4. Fairloc® Shaft Reducers | Extenders [inch] [metric]
  5. Fairloc® Shaft Collars [inch] [metric]
  6. Fairloc® Hub Metal Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  7. Fairloc® Hub Plastic Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  8. Fairloc® Hub Anti-Backlash Gears [inch] [metric]
  9. Fairloc® Gear & Dial Hubs Precision [inch]
10. Plastic Spur Gears [inch] [metric]
11. Metal Spur Gears [inch] [metric]
12. Conidrive® Pulleys [metric]


Related Topics:
13. Fairloc® Reducers & Extenders Press
14. Fairloc® Bellows Couplings 1. Press | 2. Press
15. Fairloc® Conidrive® Pulleys Press
16. Fairloc® Aluminum Acetal Gears Press
17. Fairloc® 1158 Anti-Backlash Gears Press
18. Fairloc® 45 Shaft Couplings Press
19. Fairloc® 2 mm Pitch GT®2 Timing Belt Pulleys Press
20. Fairloc® 3 mm Pitch HTD® Timing Belt Pulleys Press
21. Fairloc® 5 mm Pitch HTD® Timing Belt Pulleys Press
22. Fairloc® Shaft Collars Press
23. Fairloc® D243 Catalog
     
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy