Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Three New Rugged Hybrid Stepping Motors From Sterling
Instrument Feature A Holding Torque Of
150-636 oz.in.

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
DC Gearmotors Are Reversible For Low Voltage Applications - Stock Drive Products
Click image to download Hi-Res version (520 KB)
 

Three new rugged 1.8° full-step angle hybrid stepping motors introduced by Sterling Instrument (An ISO 9001:2000+AS9100B Manufacturer) are designed for use in robotics, production line automation machinery and other instrumentation applications.

The three motors, identified as the S9134M- can be specified with either single or double 0.375" (9.525 mm) diameter hardened steel shafts. These 3.38" (85.8mm) diameter motors are 2.5"-5.1" (63.5 mm - 129.5 mm) long. Phase current ratings for each of these 8 lead motors in unipolar operation is 3.42, 5.00 and 5.90 amps and in parallel operation the phase current is 4.84, 7.07 and 8.34 amps.

These steppers are capable of running either clockwise or counterclockwise depending on the input. The rotor inertia is 3.66, 6.72 and 10.2 oz. in2. The phase inductance for each motor in unipolar operation is 2.5, 2.9 and 2.6 mH. The phase resistance for each motor in unipolar operation is .6, .5 and .4 ohms. Applied voltage tests for these hybrid motors are made in accordance with IEC 335-1 standards. List prices start at $157.22 for single shaft and $161.59 for double shaft with substantial quantity discounts offered.

Complete technical specifications are shown in
Catalog D790, available free upon request from Sterling Instrument.


SDP1 28

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy