Wide Range of Timing Belt Pulleys in Small Pitch Sizes for Synchronizing Shafts Offered by SDP

small pitch timing belt pulleys

Click to download Hi-res version

New Hyde Park, NY -- Stock Drive Products offers several different series of pulleys for 1/5" small pitch timing belts. They offer positive, efficient power transmission for shaft drives, with no slip or backlash and minimal vibration.

Identified as the A 6(A,C, H, J, K, L, M, T, Z) 3... series, these pulleys are designed to operate with synchronous toothed belts. They transmit power efficiently in small spaces with minimum noise, so they are perfect for numerous everyday applications such as machine tools, mowers, copiers and printers. They are also suitable for high-reduction drives, where a higher number of teeth in mesh is required.

Pulley styles include double-flanged, single-flanged and flangeless pulleys, as well as hubbed and hubless. They are designed for 1/4" and 3/8" wide belts. Number of grooves range from 10 grooves (.637" pitch diameter) to 72 grooves (4.584" pitch diameter). Bores range from .1875" to .500". Materials include aluminum alloy, clear anodized; steel, black oxide; fiberglass reinforced polycarbonate; and fiberglass reinforced nylon. Fasteners include set screws and our patented Fairloc® system.

SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at www.sdp-si.com/estore. SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit www.sdp-si.com.

Stock Drive Products / Sterling Instrument (SDP/SI), 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 1-800-819-8900 | 516-328-3300 • Fax: 516-326-8827.