Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Patented Shaftloc® Rotating Component Fastening Device
From SDP Features Easier Installation and Simple Design

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Shaftloc® Rotating Component Fastening Device - Stock Drive Products
 

The newly patented Shaftloc® rotating component fastening device, produced by Stock Drive Products (An ISO 9001:2000 Registered Manufacturer), secures shaft-mounted parts, such as pulleys, gears and couplings, to inch and metric shafting.

Here is how it works. Shaftloc® consists of two slotted sleeves. The outer sleeve has a hexagonal head. It is cylindrical on its outside diameter and threaded on its inside diameter. Conversely the inner slotted sleeve is threaded on its outside diameter and is cylindrical on its inside diameter. The thread has the unique feature that it is not symmetrical and that it creates a continuous inclined surface. When the two sleeves are threaded into each other with a component placed between them, tightening the sleeves will cause the outer one to expand and the inner one to contract. The shallow angle of the thread produces large amplification of forces, resulting in substantial torque transmission capability between the component and the shaft.

Distinct advantages of Shaftloc® over conventional fastening devices are: (1) Simplicity of design - only two parts (2) No marring of shafts (3) Easy repositioning or synchronizing (4) Ease of assembly (5) Applicability to small shaft diameters (6) Availability in all stainless construction (7) Ability to be used for stationary breadboard structures. Shaftloc® is
available from stock to fit 1/8", 3/16", 1/4", 3/8", 1/2",
6 mm, 10 mm, & 12 mm shafts.

Complete technical specifications are contained in Catalog D160, available free from Stock Drive Products.

SI 40

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES

 
  Related Products:
1. Shaftloc® A-Type [inch] [metric]
2. Shaftloc®
M-Type [inch] [metric]
3. Shaftloc® Pulleys [inch]

4. Shaftloc® Sleeves [metric]
5. Shaftloc® Double Ended Sleeves [inch]
6. Shaftloc® Single Ended Sleeves [inch]


Related Topics:
7. Shaftloc® D160 Catalog
8. Shaftloc® A-Type
Press Release
9. Shaftloc® Pulleys Press Release
   
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy