Splines and Splined Bushings From Stock Drive Products Provide Fastening Advantages

Splines and Splined Bushings

Click to download Hi-res version

New Hyde Park, NY -- An expanded series of splines and splined bushings from Stock Drive Products offer an inexpensive and efficient way to transfer high transmission torques from shafts to gears, pulleys and other components, or to couple two shafts together.

Additionally, because the splines permit sliding between mating members in the axial direction, by press-fitting a spline bushing into a component, such as a gear or belt pulley, the component can be shifted axially as desired even during rotation. Such splined components can transmit much higher torques when retained by means of set screws or keyways.

The spline shafts are available in two series: designated as the A 1C25 (Inch) (Metric) series (manufactured of carbon steel C-12L14), and the A 1Y25 series (stainless 416 annealed). Shaft sizes range from 11/32 in. dia to 3/4 in. dia and shafts contain 16 (external) spline teeth. Stock lengths of the splined shafts range from 1 to 6 ft.

The splined bushings contain 16 internal teeth and are designated as the A 1C26 (Inch) (Metric) series (manufactured of carbon steel C-12L14), and the A 1Y26 series (stainless 416 annealed). Their nominal bore diameters range from 11/32 in. to 3/4 in. Bushing outer diameters range from .625 in. to 1.500 in., and bushing lengths from .40 in. to 1.5 in.

Availability is from stock. Splined bushings made of different materials are also available on request.

SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at www.sdp-si.com/estore. SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit www.sdp-si.com.

Stock Drive Products / Sterling Instrument (SDP/SI), 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 1-800-819-8900 | 516-328-3300 • Fax: 516-326-8827.