SDP/SI Logo SHOP ONLINE (800) 819-8900
Menu
    Products   FHT® Timing Belts and Pulleys

FHT® Timing Belts and Pulleys

The FHT (Fenner High Torque) curvilinear timing belt system provides smooth operation and high torque carrying capacity with low backlash. These mini-pitch synchronous timing belts and pulleys are available in the following pitches: 1 mm, 2 mm and 3 mm. The miniature pitch was designed in response to the growing need for smaller belt drives in today's market place. Precise positioning, quiet operation and low vibration, the mini-pitch drive system provides years of trouble-free service for many applications, including 3D Printers, Pan and Tilt functions, Medical Devices and Vending Machines.


FHT® Timing Belts 1 mm pitch

FHT® Miniature Timing Belts

1 mm, 2 mm and 3 mm Pitch
FHT® 3 mm and 6 mm Aluminum Timing Pulleys

FHT® Double & No Flange Aluminum Timing Pulleys

1 mm Pitch
For 3 mm and 6 mm Belts


FHT 1 mm Aluminum Pulley Stock

FHT® Aluminum Timing Belt Pulley Stock

1 mm Pitch

Established in 1950, SDP/SI is the leading manufacturer and supplier of high-quality machined parts, molded components, precision gears and gear assemblies. Industries from all sectors rely on SDP/SI for small mechanical components and sub-assemblies. SDP/SI precision parts are used worldwide in robotics for medical instrumentation to surveillance systems; antenna positioning in satellites; door releases and stabilization systems in commercial and military jets; actuation/positioning systems and weapons targeting for tanks and missiles. Get the high-quality service and mechanical components your design requires at SDP/SI.

Bearings Brakes & Clutches Chains & Sprockets Couplings & Flexible Shafts Fairloc® Components Gearheads & Speed Reducers Gears Hardware & Miscellaneous Components Linear Guide Systems Miniature Belts & Pulleys Miniature Gears Miniature Shaft & Shaft Accessories Motors Right Angle Drives Rollers - Feed & Idler Shafts & Accessories Shaftloc® & Accessories Synchromesh Drive Systems Timing Belts & Cables GT® Timing Belts HTD® Timing Belts 40 D.P. Timing Belts MXL Timing Belts XL Timing Belts L Timing Belts Timing Belt Profile (Detail) Timing Belt Pulleys Universal Joints Vibration Mounts Capabilities
Our Company
About DesignatronicsOur Management ApproachOur CertificationsPress Releases and Events
Brands
SDP/SI - Stock Drive Products / Sterling Instrument QTC METRIC GEARSQuality Bearings and Components
General Information
Terms and ConditionsPrivacy PolicyCode of Conduct PolicyPaperless Invoices
Connect
FacebookInstagramLinkedinTwitter