SDP/SI SHOP ONLINE (800) 819-8900
Menu
    Products   Gears  Precision 32 Pitch Inch Spur Gears

Precision 32 Pitch Inch Spur Gears

High precision standard and custom spur gears.


Inch
Precision Fairloc® Hub Spur Gears 32 Pitch


AGMA 10
.197 & .250 Face

Material:
303 Stainless Steel

Series: S1VS32-
Inch
Precision Spur Gears
32 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1066Z-032S


2024 Aluminum Anodized
Series: S1066Z-032A
Inch
Precision Spur Gears 32 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1084Z-032S


2024 Aluminum Anodized
Series: S1084Z-032A
Inch
Precision Spur Gears 32 Pitch


AGMA 10
3/16 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1086Z-032S


2024 Aluminum Anodized
Series: S1086Z-032A
Inch
Spur Gears 32 Pitch


3/16 Face
1/4 (0.250) Bore
5/16 (0.3125) Bore

Material:
Brass

1/4 (0.250) Bore
Series: A 1B 2-N32


5/16 (0.3125) Bore
Series: A 1B 2-N32
Inch
Spur Gears 32 Pitch


AGMA 10
3/16 Face

Material:
Steel

Series: A 1C 2-N32
Inch
Nonmetallic Fairloc®
Spur Gears 32 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore
1/4 (0.250) Bore


Material:
Acetal Gear and 303 Stainless Steel

3/16 (0.1873) Bore
Series: S1V84Z-032DS


1/4 (0.250) Bore
Series: S1V86Z-032DS
Inch
Nonmetallic Hubless Spur Gears 32 Pitch


AGMA 10
3/16 Face
3/8 (0.375) Bore

Material:
Acetal

Series: S1288Z-032D
Inch
Nonmetallic Pin Type Hub Spur Gears 32 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore
3/16 (0.1875) Bore


Material:
Acetal Gear and 303 Stainless Steel

1/4 (0.250) Bore
Series: S1086Z-032DS


3/16 (0.1875) Bore
Series: S1084Z-032DS
Inch
Molded Spur Gears 32 Pitch


3/16 Face

Material:
Acetal Gear with Brass Insert

Series: A 1T 2-Y32
Inch
Molded Spur Gears 32 Pitch


AGMA 9


Material:
Acetal

Series: A 1M 2-TA32
Inch
Molded Spur Gears 48 Pitch


Commercial
3/16 Face

Material:
Acetal

Series: A 1M 2-Y32
Inch
Molded Spur Gears 32 Pitch


Commercial
1/8 Face

Material:
Nylon 101

Series: A 1N 2-N32
Inch
Clamp Type Spur Gears 32 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1166Z-032S


2024 Anodized Aluminum
Series: S1166Z-032A
Inch
Clamp Type Spur Gears 32 Pitch


AGMA 10
1/8 Face
3/8 (0.375) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1268Z-032S


2024 Anodized Aluminum
Series: S1268Z-032A
Inch
Hubless Spur Gears 32 Pitch


20° Pressure Angle
3/16 Face

Material:
Steel

Series: A 1C 1-Y32
Inch
Hubless Spur Gears 32 Pitch


14.5° Pressure Angle
3/16 Face

Material:
Steel

Series: A 1C 1-N32
Inch
Hubless Spur Gears 32 Pitch


14.5° Pressure Angle
1/16 Face

Material:
Brass

Series: A 1B 1-N32
Inch
Hubless Spur Gears 32 Pitch


14.5° Pressure Angle
3/16 Face

Material:
Brass

Series: A 1B 11-N32
Inch
Hubless Composite Spur Gears 32 Pitch


AGMA 9
1/4 & 3/8 Face
3/8 (0.375)
& 1/2 (0.250) Bore


Material:
Cast Nylon 12 (PA12G) Gear with 303 Stainless Steel Knurled Core

Series:
S12[A,C][8,B]Z-032PC
Inch
Aluminum-Acetal Spur Gears 32 Pitch


AGMA 9
1/8 Face
3/8 (0.375)

Material:
Chemical Filmed Aluminum 2024-T3 Core with an Acetal rim

Series:
S1268Z-032
Inch
Molded Hubless Spur Gears 32 Pitch


Commerical
3/16 Face

Material:
Nylon 101

Series:
A 1N 1-N32
Inch
Nonmetallic Hubless Spur Gears 32 Pitch


Commerical
3/16 Face

Material:
Bakelite

Series:
A 1P 1-N32016