SDP/SI SHOP ONLINE (800) 819-8900
Menu

    Products  Timing Belts, Timing Pulleys, Sprockets, and Chains for Power Transmission Applications



LOOKING FOR A CUSTOM TIMING PULLEY?
Call for assistance or visit the page.


Synchronous drives employ the positive engagement of two sets of meshing teeth. Due to this design, they do not slip and there is no relative motion between the two elements in mesh. The positive nature of these drives makes them capable of transmitting large torques and withstand large accelerations. However, chain drives are often used where positive synchronization between shafts and transmission of substantial torque is required.

SDP/SI supplies hobbyists, students, distributors and a wide variety of OEMs with high-quality machined timing belt pulleys, molded pulleys, timing belts, sprockets, and chains at affordable prices.

Synchronous drives can be divided into 3 categories:
  • Chains and Sprockets
  • Gears
  • Belt Drives

Belt drives are particularly useful in applications where layout flexibility is important. They enable the designer to place... components in more advantageous locations at larger distances without paying a price penalty.

SDP/SI offers a broad range of off-the-shelf inch and metric timing belts, timing belt pulleys, chains, and sprockets; timing pulleys in aluminum, steel or plastic with or without metal inserts, metal hubs, set screws or Fairloc® hubs.

For over 70 years we have helped design engineers build synchronous drive systems. Our engineers can assist in the selection of a standard catalog item to meet your need. Sometimes, there are applications where the standard catalog item doesn't meet all your apllication's requirements. Modifications, custom components or custom drive systems can be designed, engineered, manufactured, and assembled in-house.

SDP/SI carries a large inventory of single and double-sided timing belts in standard inch and metric widths. Belt stock in fiberglass reinforced neoprene and polyurethane reinforced with steel tensile cords are also available. If your requirement is a non-standard width, on-hand timing belt sleeves can be cut to your exact need, often overnight for fast turn-around.

Get the timing belt you need!

  • 40 D.P.
  • Miniature FHT® 1, 2, & 3 mm
  • Gates PowerGrip GT®2
    Gates PowerGrip® GT®3
    Gates HTD
  • L
  • MXL
  • T
  • XL

Other drive components offered are: PosiDrive, Synchromesh, round belts, flat belts, fractional H.P. V-belts and belt clamps.


Sprocket and Chain Drive Systems

The most economical chain drive selection usually consists of a
combination of:

  • The shortest pitch single strand chain which has the required “design horsepower” rating when used with the desired size sprocket at the selected sprocket speed.
  • The selection of a center-distance that insures a chain wrap of at least 120° (meshing with at least 1/2 of the teeth) on the smaller sprocket.

When selecting sprockets:
  • For long service life and smooth performance, select sprockets with 17 or more teeth, but less than 67.
  • When space limitations are a factor or running at slow speeds, sprockets with less than 17 teeth can be used....

Chain life will vary appreciably depending on the way the drive is lubricated. A properly lubricated chain can last more than 100 times as long as the same chain with poor lubrication.

Ladder chain links interlock and are fabricated from wire. Ladder chain is inexpensive and easy to install and can be found in many household appliances, vending machines and various timing and electrical devices.

SDP/SI offers a wide selection of inch and metric dimensioned roller chain and ladder chain. To complete your drive system both plastic sprockets and metal sprockets designed to work with the chain are available.

Correct operating tension is an important factor in the satisfactory performance and life of a drive system. SDP/SI offers chain and belt tensioning products, as well as tension monitoring tools.

Our engineering staff is available to assist you in selecting the best components for your drive system.





COMMERCIAL AND PRECISION TIMING BELT PROFILES:




Belt Profiles and Information

AVAILABLE IN:

Materials: Neoprene, Polymer Compound, Polyurethane, Nylon, Stainless Steel
Pitch: 1mm - 9.525mm or 3/8 in
Circular Pitch: 0.09820 in. (2.494mm) - 0.15708 in. (3.99mm)
Profiles: 40 DP, FHT®, GT®, HTD®, L, MXL, Posi-Drive Synchromesh, T, XL











INCH AND METRIC PLASTIC OR METAL TIMING BELT PULLEY:




Metal Timing Belt Pulleys (Inch / Metric)

AVAILABLE IN:

Materials: Aluminum, Steel, Acetal, Nylon, Polycarbonate
Pitch: 0.080mm - 9.525mm
Profiles: 40 DP, GT®, HTD®, FHT®, L, MXL, T, XL


SDP/SI manufactures a wide variety of metal and plastic inch and metric sized pulleys. Molded pulleys are offererd with and without inserts. For each profile offered there is a wide selection of available grooves, widths, single-flange, double-flange and no-flange. Other bore sizes, keyways or modifications are available on special order.







COMMERCIAL TIMING PULLEY STOCK:




Timing Pulley Stock (Inch / Metric)

AVAILABLE IN:

Materials: Aluminum, Steel, Carbon Steel
Profiles: GT®, HTD®, FHT®, L, MXL, T, XL
Pitch: 3mm or 1/5 in


Available in aluminum or steel, our inch and metric Pulley Stock is offered in a wide variety of number of grooves and groove profiles. See our E-store for availability or call our Sales Group.









COMMERCIAL SHAFTLOC® PULLEYS:




Timing Pulley Stock (Inch / Metric)

AVAILABLE IN:

Materials: Nylon with Steel Insert
Pitch: 3/8mm or 1/5 in
Profiles: XL, L, HTD®


Our Shaftloc® Pulleys are molded with a metal insert and are available with single or double flanges.









COMMERCIAL CABLES AND FITTINGS:




Commercial Cable & Fittings

AVAILABLE IN:

Materials: Stainless Steel, Nylon Coating with Brass Fitting


Miniature Cable is sold in multiples of 10 feet in .024 (inch) thru 1/8 (inch) O.D. Stainless Steel cable is nylon coated, protecting wire and pulleys from abrasion and sealing in lubrication. Threaded plugs, ball end plugs, loop sleeves and thimbles are also offered for use with the miniature cable.









PRECISION POSI-DRIVE SPROCKETS:




Posi-Drive Pulleys (Inch / Metric)

AVAILABLE IN:

Materials: Stainless Steel, Aluminum
Pitch: 20 & 32
Circular Pitch: 0.1475


Posi-Drive Sprockets are designed to run with posi-drive belts. Posi-drive belts are a low-cost alternative to miniature steel chain. The Posi-drive sprockets are made in aluminum or steel and are available with a clamp or pin type hub.









COMMERCIAL CLAMPS:




Posi-Drive Pulleys (Inch / Metric)

AVAILABLE IN:

Materials: Polycarbonate, Aluminum
Profiles: XL, L, HTD®, GT®2, AT. T. MXL


A wide selection of Timing Belt Clamps for use in linear drive systems is offered. Clamps are available in plastic and aluminum for single- and double-sided timing belts.









COMMERCIAL FLAT BELTS:




Posi-Drive Pulleys (Inch / Metric)

AVAILABLE IN:

Materials: Woven Polyester, Neoprene


1/4 inch (6 mm) wide Flat Belts are designed for high-speed applications. Made of polyester woven cord with black neoprene coating, these belts are capable of reaching maximum speed of 20,000 fpm (6,100 meters/min.). Non-standard widths can be cut to size from sleeves available from stock.









COMMERCIAL FLAT TIMING BELT PULLEYS:




Posi-Drive Pulleys (Inch / Metric)

AVAILABLE IN:

Materials: Polycarbonate pulley with Brass or Aluminum insert


Inch and metric Flat Belt Pulleys are made of fiberglass reinforced polycarbonate with either brass or aluminum inserts and are available off-the-shelf. Pulleys with nonstandard diameters or of special design are available custom-made to your drawings.









COMMERCIAL O-RINGS:




Posi-Drive Pulleys (Inch / Metric)

AVAILABLE IN:

Materials: Neoprene


Neoprene Round Endless Belts or O-Rings are offered in a variety of diameters and internal diameters for use in mechanical belt drives. These belts can be used with companion pulleys and grooved pulleys – see our online store inch and metric









COMMERCIAL ROUND ENDLESS BELTS:




Commercial Round Endless Belts - (Inch / Metric)

AVAILABLE IN:

Materials: Neoprene












COMMERCIAL ROUNTHANE BELTS - INCH:




Posi-Drive Pulleys (Inch / Metric)

Non-slip polyurethane belting is available in 3 diameters: 3/16, 1/4 and 5/16 (inch). These belts can be used with companion pulleys and grooved idlers, having diameters at least 8 times belt diameters. Belting can be installed as an open or closed drive system.











COMMERCIAL ROUNTHANE BELT CONNECTOR - INCH:




Commercial Rounthane Belt Connectors - (Inch)

AVAILABLE IN:

Materials: Aluminum


Aluminum connectors are sold for use with our non-slip polyurethane belting.











COMMERCIAL & PRECISION GROOVED IDLER PULLEYS:




Grooved Idler Pulleys (Inch)

AVAILABLE IN:

Materials: Nylon, Acetal, Stainless Steel


Aluminum connectors are sold for use with our non-slip polyurethane belting.











COMMERCIAL & PRECISION GROOVED PULLEYS:




Grooved Idler Pulleys (Inch)

Precision and commercial quality Grooved Pulleys are available from stock. Pin or clamp type made in stainless steel or molded with brass insert.











COMMERCIAL V-BELTS - FRACTIONAL HP - INCH:




Grooved Idler Pulleys (Inch)

AVAILABLE IN:

Materials: Reinforced Rubber
Pitch: 9.6 - 32


SDP/SI offers a series of inch and metric sized V-belts. Made of reinforced rubber, these belts are oil and heat resistant and are static dissipating. Companion pulleys are also offered.











COMMERCIAL V-BELT PULLEYS:




Grooved Idler Pulleys (Inch)

AVAILABLE IN:

Materials: Nylon, Aluminum Hub


SDP/SI stocks inch and metric sized Companion Pulleys for 1/4 inch (6 mm) V-belts. Pulleys offered are molded and molded with aluminum insert and range from 1 (inch) thru 6 (inch) (25 mm thru 152 mm) in diameter.











COMMERCIAL IDLER PULLEYS WITH NEEDLE BEARINGS:




Idler Pulleys with Needle Bearings (Inch)

AVAILABLE IN:

Materials: Steel


Steel Idler Pulleys with Needle type Bearings are available for flat belts, v-belts, sprockets and timing pulleys. Standard bore sizes are: 3/16 (inch), 1/4 (inch) and 1/2 (inch).











COMMERCIAL SYNCHROMESH PULLEYS:




Synchromesh Pulleys (Inch / Metric)

AVAILABLE IN:

Materials: Acetal with Brass Insert
Pitch: .120 - .250
* Aluminum inserts used on .250 pitch pulleys.


Synchromesh Pulleys are plastic drive pulleys with helical grooves on their outside diameter to enable accurate engagement with the spiral pattern on the drive cable. The pulleys are available in the following pitches: .120, .150, .200 and .250.









COMMERCIAL SYNCHROMESH ATTATCHMENTS:




Commercial Synchromesh Attachments

AVAILABLE IN:

Materials: Copper, Stainless Steel, Nylon


A variety of attachments are offered for use with the synchromesh cable such as loop sleeves, plugs, eyes, for convenient screw mounting and thimbles. Stainless Steel thimbles provide loop support at higher loads & protect cables from wear when motion is present.









COMMERCIAL TENSION TESTER, PENCIL TYPE - INCH:




Commercial Tension Tester - Pencil Type (Inch)

Easy-to-use, lightweight Pencil Type Tension Gauge measures maximum deflection force of 30 lbs.











TENSION TESTER, SONIC TYPE - INCH:




Commercial Tension Tester - Sonic Type (Inch)

The Sonic Tension Meter works on the theory that belts, like strings, vibrate at a particular natural frequency based on mass and span length. The meter converts this frequency into a measurement of tension. The meter provides fast, accurate tension readings and is suitable for checking multi-ribbed belts, V-belts, and synchronous belts.









COMMERCIAL FLANGES:




Flanges - Timing Pulley (Inch / Metric)

AVAILABLE IN:

Materials: Aluminum, Steel
Pitch: 0.08 - 5
Profiles: GT, HTD L, MXL, T, XL, FHT










COMMERCIAL BELT & CHAIN TENSIONERS:




Commercial Chain Tensioners

AVAILABLE IN:

Materials: Aluminum or Steel with Nylon, Acetal, Steel, and Stainless Steel Roller


A variety of chain tensioners are offered by SDP/SI. Maintaining proper belt and chain tension protects equipment and results in long and trouble-free operation of drive systems.









COMMERCIAL LADDER CHAINS:




Commercial Ladder Chains

AVAILABLE IN:

Materials: Stainless Steel, Brass, Steel
Pitch: .167 - .375


We offer a large selection of ladder chain in various materials, pitches and lengths. Plastic sprockets and metal sprockets are also available.









COMMERCIAL LADDER CHAIN SPROCKETS:




Commercial Ladder Chain Sprockets

AVAILABLE IN:

Materials: Stainless Steel, Brass, Steel, Acetal
Pitch: .1227 - 3/8


SDP/SI offers plastic, steel, Stainless Steel and brass ladder chain sprockets. Sprockets and ladder chain are available off-the-shelf in a wide variety of pitches, bore sizes and number of teeth.









COMMERCIAL ROLLER CHAINS:




Commercial Roller Chains

AVAILABLE IN:

Materials: Stainless Steel, Nylatron GS, Polypropylene, Acetal, Polyvinylidene
Pitch: .1227 - 3/8


Molded sub-miniature roller chain, miniature roller chain, plastic roller chain, stainless steel and hardened steel roller chain are offered here. Find the roller chain and roller chain sprocket for your power transmission system.









COMMERCIAL ROLLER CHAINS SPROCKETS:




Commercial Roller Chain Sprockets

AVAILABLE IN:

Materials: Stainless Steel, Nylatron GS, Steel, Acetal, Nylon
Pitch: .1227 - .250


Inch and metric sized sprockets designed to operate with roller chain are available as standard catalog items. A broad selection of materials, sizes, number of teeth and pitches are offered. Bore sizes start as small as 3/32 (inch). Plastic and metal roller chains are also available. Can't find a standard to meet your needs – our engineering staff can offer alternative solutions from simple modifications to custom design, engineering and manufacturing.










QBC Logo

Our sister division, QBC, offers monitoring and maintenance tools for power transmission components.

Attain Fast and Accurate Pulley Alignment
Get tools that are easy to use:

Fast and accurate readings
Easy one-person operation
Displays parallel and angular misalignment
Both horizontal and vertical mounted machines

Safely Mount Bearings in the Workshop or On Site
Use safe, environmentally friendly and energy efficient tools to mount bearings and other drive components:

Portable Handheld Induction Heaters
Portable Table-Top Induction Heaters

Impact Fitting Tools to avoid unnecessary damage and premature failure








BACK TO TOP
Our Company
About DesignatronicsOur Management ApproachOur CertificationsPress Releases and Events
Brands
SDP/SI - Stock Drive Products / Sterling Instrument QTC METRIC GEARSQuality Bearings and Components
General Information
Terms and ConditionsPrivacy PolicyCode of Conduct PolicyPaperless Invoices
Connect
FacebookInstagramLinkedinTwitter