SDP/SI SHOP ONLINE (800) 819-8900
Menu

    Products   Shock Absorbing, Noise Reducing and Vibration Control Products

Vibration and shock absorbing products from SDP/SI can control vibration and reduce noise levels in everyday machinery. In many machines, the vibration is not part of its regular or intended operation and function, but rather it cannot be avoided. The task of vibration isolation is to control this unwanted vibration so that its adverse effects are kept within acceptable limits.

Vibration mounts and shock mounts are components consisting of a resilient material, usually rubber, mounted in a metal supporting frame, which is bolted or screwed onto the equipment which is to be protected. SDP/SI offers a broad range of products to support and protect your equipment, including bumpers, ring mountings, cylindrical mounts, floor mountings, and pad type mountings. Silicone Gel Vibration Dampers are used for small to intermediate load applications, offer stable performance from -40°F to 392°F, and are chemical resistant.

For all of the SDP/SI mounts, offered refer to the product catalog pages for:
  • The load recommended as a maximum for each mounting.
  • The minimum forced frequency of vibration of the mechanism that will be absorbed effectively by the mounting when supporting each of the various minimum loads indicated.
  • For bumpers and wear pads maximum constant force that can safely be applied.
  • For bumpers and wear pads maximum total force that can safely be withstood occasionally.








COMMERCIAL CONICAL BUMPERS:




Commercial Conical Bumpers

AVAILABLE IN:

Max. Load: 44 lbf (20 kgf) - 62 lbf (28.1 kgf)
Occasional Dynamic: 80 lbf (36.3 kgf) - 145 lbf (65.8 kgf)












COMMERCIAL CUP MOUNTINGS:




Commercial Cup Mountings

AVAILABLE IN:

Max. Load: 33 - 135 lbf











COMMERCIAL CYLINDRICAL COMPRESSION MOUNTS:




Commercial Cylindrical Compression Mounts

AVAILABLE IN:

Max. Load: Compression to 330 lbf / Shear to 140 lbf











COMMERCIAL CYLINDRICAL MOUNTS:




Commercial Cylindrical Mounts

AVAILABLE IN:

Max. Load: Compression to 330 lbf (95 kgf) / Shear to 140 lbf (140 kgf)











COMMERCIAL CYLINDRICAL / SQUARE MOUNTINGS:




Commercial Cylindrical/Square Mountings

AVAILABLE IN:

Max. Load: Compression to 14.5 lbf / Shear to 7.3 lbf











COMMERCIAL FINGER-FLEX MOUNTINGS:




Commercial Finger-Flex Mountings

AVAILABLE IN:

For loads up to 50 lbf (110.2 kgf)











COMMERCIAL RING MOUNTINGS:




Commercial Ring Mountings

AVAILABLE IN:

Max. Load: to 20 lbf
Dynamic Spring Rate: 77 - 210 lbf/in











COMMERCIAL RUBBER PLATEMOUNTS:




Commercial Rubber Platemounts

AVAILABLE IN:

Max. Load: to 760 lbf











COMMERCIAL SILICONE GEL DAMPERS:




Commercial Silicone Gel Dampers

AVAILABLE IN:

Optimum Load: 0.9 - 55.1 lbf/leg (0.4 - 25 kgf/leg)











COMMERCIAL SILICONE SHEETS, TAPES, & CHIPS:















COMMERCIAL SQUARE MOUNTINGS:




Commercial Square Mountings

AVAILABLE IN:

Max Load: Compression to 15.4 lbf / Shear to 9.9 lbf











COMMERCIAL SOLO UNITIZED CENTER BOLT MOUNTS:




Commercial Solo Unitized Center Bolt Mounts

AVAILABLE IN:

Nominal Load Rating Axial: 60 - 1300 lbf
Outer Diameter: 1 - 4.53 in











COMMERCIAL SUSPENSION MOUNTS:




Commercial Suspension Mounts

AVAILABLE IN:

Nominal Load: 1 lbf (0.45 kgf) - 35 lbf (15.88 kgf)











COMMERCIAL TANDEM UNITIZED - CENTER BOLT:




Commercial Tandem Unitized Mounts

AVAILABLE IN:

Nominal Load Rating Axial: 150 - 900 lbf








BACK TO TOP